Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

M12 DC Power 4 Pin T-Code Female Field Termination Connector, IP67, Plastic Nut, Fits 16-20AWG and 8-10mm Cable, 60V, 12A, Screw-In, Black

  • Picture of M12 DC Power 4 Pin T-Code Female Field Termination Connector, IP67, Plastic Nut, Fits 16-20AWG and 8-10mm Cable, 60V, 12A, Screw-In, Black
  • Picture of M12 DC Power 4 Pin T-Code Female Field Termination Connector, IP67, Plastic Nut, Fits 16-20AWG and 8-10mm Cable, 60V, 12A, Screw-In, Black
  • Picture of M12 DC Power 4 Pin T-Code Female Field Termination Connector, IP67, Plastic Nut, Fits 16-20AWG and 8-10mm Cable, 60V, 12A, Screw-In, Black
  • Picture of M12 DC Power 4 Pin T-Code Female Field Termination Connector, IP67, Plastic Nut, Fits 16-20AWG and 8-10mm Cable, 60V, 12A, Screw-In, Black
  • Picture of M12 DC Power 4 Pin T-Code Female Field Termination Connector, IP67, Plastic Nut, Fits 16-20AWG and 8-10mm Cable, 60V, 12A, Screw-In, Black
Picture of M12 DC Power 4 Pin T-Code Female Field Termination Connector, IP67, Plastic Nut, Fits 16-20AWG and 8-10mm Cable, 60V, 12A, Screw-In, Black
SKU M12PFT4TF
Available to Ship 52
Quantity Price
1 - 24 $31.39
25 - 49 $29.82
50 - 99 $28.25
100 + Call Us
Price $31.39

All Prices are in US Dollars and do not include duties



The L-com M12FT4TF is a 4-pin T-code field termination connector that is suitable for DC motors, industrial control and factory automation, Power Distribution Units (PDUs) and power supply units, battery connections and charging stations, and renewable energy systems including solar. This T-code connector has a M12 sensor and female gender along with a 4-position connector configuration. Our field termination connector has an IP67 waterproof rating when properly installed and mated with a temperature range of -40 to 105 deg C.

This 4-position M12 connector is built to fit 16 to 20AWG conductor range wire and 8 to 10mm OD range cable. The M12FT4TF from L-com comes with a screw in type attachment and does not require any special tools for installation. Our black T-code field termination connector is designed ideally for DC power T-code applications of up to 12A, 63V.

L-com has one of the largest in-stock selections of M12 sensor T-code female field termination connectors for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 4-position T-code connector for your requirements.


Features
  • M12 DC Power, 4 Position, T-Code Female Field Termination Connector
  • Fit for 16 to 20AWG conductor range and 8.0 to 10.0mm OD range
  • Screw in type; no special tools are required for installation; light weight plastic nut for tough but economical connector that will not stress your sensitive equipment and applications
  • IP67 waterproof rating when properly installed and mated with a temp range of -40° to +105°C
  • Fit for DC Power T code applications of up to 12A, 60V

Application
  • DC Motors
  • Industrial control and factory automation
  • Power distribution units (PDUs) and power supply units
  • Battery connections and charging stations
  • Renewable energy systems including solar

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.