The L-com TRGK510-P4B-1M is a black M12 female to open AC power cable assembly that is suitable for motors and drivers, industrial controls, factory automation, heavy machinery and material handling equipment, Power Distribution Units (PDUs), renewable energy systems, robotics, lighting systems, and charging stations. Our cable assembly with M12 connector is waterproof IP68 (1m/24hours) and IP69K rated when properly mated to protect against liquids and particulate. This M12 data cable has a length of 1 meter.
Our female to open data cable assembly is secure and has threaded construction that makes M12 connectors extremely resistant to accidental disconnects and vibration. This data cable from L-com is designed with 14AWG stranded round wire with 5 conductors. This K-code cable is built with UL 20234 rated polyurethane jacket and has an operating temperature range of -20 deg C to 85 deg C.
L-com’s K-code data cable assemblies are capable of supporting substantial power of up to 16A, 630V. This TRGK510-P4B-1M AC power cable assembly is UL 20234 rated and can be used outdoors. Additional dimensions and specifications for this M12 data cables are on our downloadable PDF datasheet above.
L-com has one of the largest in-stock selections of M12 K-code AC power cable assemblies for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 5 position K-code data cable for your requirements.
Features
- 5 Position K-code M12 connector is waterproof IP68 (1m/24hours) and IP69K rated when properly mated to protect against liquids and particulate
- Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects and vibration
- Built with 14AWG conductors capable of supporting substantial power of up to 16A, 630VAC
- UL 20234 PU jacket with -20° to 85°C temp range
- K code cables are typically used in AC power applications: Male K-code connectors have Male Power pins with a Female Ground pin; Female K-code connectors have Female Power pins with a Male Ground pin
Application
- Motors and drivers
- Industrial control, factory automation, heavy machinery and material handling equipment
- Power distribution units (PDUs)
- Renewable energy systems
- Robotics, lighting systems and charging stations