L-com

M12 8 Position IP67 A-Code Industrial Outdoor Pigtail Cable Assembly, Shielded 26AWG VW-1 PUR Jacket, Male to Cut End, Black 2.0m

  • Picture of M12 8 Position IP67 A-Code Industrial Outdoor Pigtail Cable Assembly, Shielded 26AWG VW-1 PUR Jacket, Male to Cut End, Black 2.0m
Picture of M12 8 Position IP67 A-Code Industrial Outdoor Pigtail Cable Assembly, Shielded 26AWG VW-1 PUR Jacket, Male to Cut End, Black 2.0m
SKU TRG886-P6B-2M
Available to Ship 21
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



Available off the shelf for same day shipping, L-com stocks TRG886-P6B series 8 Position A-coded M12 cable assemblies for use in sensor, actuator and Fieldbus applications. The single keyway A-code M12 connectors are IP67 rated when mated and are excellent for lock-down applications. All cables have moisture and sunlight resistant jackets. PUR versions have additional chemical and industrial resistances while PVC versions have a high +105°C temp range. All assemblies have UL recognized jackets with a VW-1 or UL 94V-0 flame rating. Available in shielded or unshielded, with male to male, male to female, male to pigtail or female to pigtail ends.

The TRG886-P4B-2M from L-com is a 2 meter M12 cable built with an 8 pole A code male connector to a blunt cut pigtail. Built with straight wire, the TRG886 series is perfect for sensor and actuator applications. 26AWG conductors allow for flexibility and the black UL 20549 PUR jacket is flame rated for VW-1 with a robust temp range of -25° to +80°C. It is appropriate for industrial outdoor applications with resistances to sunlight (UV), oils, chemicals and moisture. A foil shield ensures protection from EMI and RFI in high noise environments.

Pig-tail cables like the TRG886-P4B line are used for crimp, solder, spring, distribution box or clamp applications where it is desirable to wire the electrical connection directly into equipment. Contact the technical experts at L-com with your application needs and buy online today.

Features
  • M12 male plug connector is threaded and IP67 waterproof rated when mated properly; Pigtail end pre-cut for use in crimp, solder, spring or clamp applications
  • Built with 26AWG stranded conductors for flexibility and cable jacket has a robust temperature range of -25°C to +80°C
  • Industrial outdoor UL Style 20549 PUR jacket is resistant to moisture, sunlight (UV), oils, chemicals and has a flame rating of VW-1
  • Used to connect to M12 devices that utilize an 8 position, A-code (single keyway) connector
  • This assembly is straight wired and shielded for EMI/RFI protection

Application
  • Sensors and actuators
  • I/O connectivity
  • Field Bus and CAN bus
  • Food and beverage services
  • Motion controller, factory automation and industrial control


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.