We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

M12 5 Position A-code Female to Female Sensor Actuator Signal Cable, Light Weight Plastic Nut, 22AWG, PVC, IP68 Waterproof, Black, 1M

SKU TRGPA503-C2B-1M
Available to Ship 87
Quantity Price
1 - 24 $71.99
25 - 49 $68.39
50 - 99 $64.79
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



L-com's TRGPA503-C2B-1M is an M12 A-code female to female sensor actuator signal cable that is available in 1 meter length. The M12 connectors of this Ethernet cable can be locked down due to their threaded construction to prevent accidental disconnects. This 5-position cable has an IP68 waterproof rating, which ensures excellent protection against liquids and particulates when properly mated. Our IP68-rated cable assembly easily connects factory automation equipment with a secure, robust, and waterproof connection.

Our TRGPA503-C2B-1M 5-position cable from L-com comes with a lightweight plastic nut, which is economical and places less stress on connected sensitive IoT equipment. This female to female cable assembly is built with a cost-effective PVC jacket and 22AWG stranded conductors for flexibility. Our black-colored A-coded cable is suitable for test equipment, industrial control and factory automation, sensors, signals, actuators, IoT, and other straight wire applications such as Profibus, DeviceNet, and IO-Link. Additional dimensions and specifications for this M12 cable assembly are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of M12 female to female cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 5-position A-coded cable for your requirements.


Features
  • A-code M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects
  • Plastic nut design reduces cost and weight for a tough but economical cable that will not stress your sensitive IoT equipment and applications
  • Built with 22AWG stranded conductors for flexibility
  • A-code data cables are appropriate for sensor, signal, actuator, IoT and other straight wire applications such as Profibus, DeviceNet and IO Link

Application
  • I/O connectivity
  • Industrial control and factory automation
  • DeviceNet, Interbus and Profibus
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.