L-com

M12 4 Position IP68 S-Code Pigtail Cable Assembly, Unshielded 16AWG PVC Jacket, Right Angle Female to Cut End, Black 1.0m

  • Picture of M12 4 Position IP68 S-Code Pigtail Cable Assembly, Unshielded 16AWG PVC Jacket, Right Angle Female to Cut End, Black 1.0m
  • Picture of M12 4 Position IP68 S-Code Pigtail Cable Assembly, Unshielded 16AWG PVC Jacket, Right Angle Female to Cut End, Black 1.0m
  • Picture of M12 4 Position IP68 S-Code Pigtail Cable Assembly, Unshielded 16AWG PVC Jacket, Right Angle Female to Cut End, Black 1.0m
Picture of M12 4 Position IP68 S-Code Pigtail Cable Assembly, Unshielded 16AWG PVC Jacket, Right Angle Female to Cut End, Black 1.0m
SKU TRGPS410-C6B-1M
Available to Ship 90
Quantity Price
1 - 24 $46.79
25 - 49 $44.45
50 - 99 $42.11
100 + Call Us
Price $46.79

All Prices are in US Dollars and do not include duties



L-com’s TRGPS410-C6B-1M is a 4 position pigtail cable assembly, which is a cost effective solution to connect power to devices that utilize M12 connections. Our cable assembly is unshielded and has a black PVC jacket, which is resistant to moisture and sunlight (UV). The IP68 rated assembly is straight wired making it perfect for sensor and actuator applications. The waterproof cord assembly has 16AWG conductors for flexibility. The pigtail cable is in stock and available for same business day shipment on local, domestic and international orders.

The cable assembly from L-com is 1 meter long, built with a 4 pole S-code right angle female connector on one end and a blunt cut end on the other side. Our cord assembly is capable of carrying power up to 12A/630VAC. We offer S-code M12 cable assembly use in factories and industrial applications. This TRGPS410-C6B-1M pigtail cable assembly is suitable for factory automation, smart farms and food and beverage industries. S-code M12 cable assemblies are designed for use in AC power applications.

L-com has one of the largest in-stock selections of S-code pigtail cable assemblies for local, domestic and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 4 position cable assembly as per your requirements.


Features
  • S-code M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects
  • Plastic nut design reduces cost and weight for a tough but economical cable that will not stress your sensitive IoT equipment and applications
  • Built with 16AWG stranded conductors capable of carrying a power signal of 12A at 630VAC
  • S-code cables are used in AC power applications

Application
  • I/O connectivity
  • Industrial control and factory automation
  • DeviceNet, Interbus and Profibus Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.