L-com

M12 4 Position IP67 T-Code DC Power Cable Assembly, 16AWG 63V 12A, Industrial Drag Chain PUR Jacket, Female to Open, Black, 1.0m

  • Picture of M12 4 Position IP67 T-Code DC Power Cable Assembly, 16AWG 63V 12A, Industrial Drag Chain PUR Jacket, Female to Open, Black, 1.0m
  • Picture of M12 4 Position IP67 T-Code DC Power Cable Assembly, 16AWG 63V 12A, Industrial Drag Chain PUR Jacket, Female to Open, Black, 1.0m
  • Picture of M12 4 Position IP67 T-Code DC Power Cable Assembly, 16AWG 63V 12A, Industrial Drag Chain PUR Jacket, Female to Open, Black, 1.0m
  • Picture of M12 4 Position IP67 T-Code DC Power Cable Assembly, 16AWG 63V 12A, Industrial Drag Chain PUR Jacket, Female to Open, Black, 1.0m
  • Picture of M12 4 Position IP67 T-Code DC Power Cable Assembly, 16AWG 63V 12A, Industrial Drag Chain PUR Jacket, Female to Open, Black, 1.0m
Picture of M12 4 Position IP67 T-Code DC Power Cable Assembly, 16AWG 63V 12A, Industrial Drag Chain PUR Jacket, Female to Open, Black, 1.0m
SKU TRGT405S-P6B-1M
Available to Ship 54
Quantity Price
1 - 24 $72.99
25 - 49 $69.34
50 - 99 $65.69
100 + Call Us
Price $72.99

All Prices are in US Dollars and do not include duties



L-com’s TRGT405S-P6B-1M is an M12 T-code female to open-end DC power cable assembly built with 16 AWG conductors. The secure and threaded construction of this cable's M12 connector ensures resistance against accidental disconnects and vibration. This black-colored power cable can support substantial power of up to 12A, 63VDC. Our cable assembly is suitable for motors and drivers, power distribution units (PDUs), renewable energy systems, industrial control, factory automation, heavy machinery and material handling equipment, robotics, lighting systems, and charging stations.

This M12 female to open-end DC power cable assembly has a high flex, drag chain rated industrial PUR jacket that is rated for 3,000,000 flex cycles. The 4-position T-code M12 connector of this cable has an IP67 waterproof rating, which provides excellent protection against liquids and particulates when properly mated. This 1-meter-long cable assembly from L-com is designed to withstand temperatures ranging from -40 to 80 degrees C. Additional dimensions, specifications, and CAD drawings for this TRGT405S-P6B-1M power cable are available on our downloadable PDF datasheet.

L-com has one of the largest in-stock selections of M12 female to open-end DC power cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 4-position T-code cable assembly for your requirements.


Features
  • 4 Position T-code M12 connector is waterproof IP67 rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects and vibration
  • Built with 16AWG conductors capable of supporting substantial power of up to 12A, 63VDC
  • Hi flex, drag chain rated industrial PUR jacket rated for 3,000,000 flex cycles
  • T code cables are typically used in DC power applications

Application
  • Motors and drivers
  • Industrial control, factory automation, heavy machinery and material handling equipment
  • Power distribution units (PDUs)
  • Renewable energy systems
  • Robotics, lighting systems and charging stations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.