L-com’s TRGS402S-P6B-5M is an M12 S-code male to female AC power cable assembly built with 16 AWG conductors. The 4-position S-code M12 connector of this cable has an IP67 waterproof rating, which provides excellent protection against liquids and particulates when properly mated. This black-colored shielded power cable can support substantial power of up to 12A, 630VAC. Our cable assembly is suitable for motors and drivers, power distribution units (PDUs), industrial control, factory automation, heavy machinery and material handling equipment, DeviceNet, Interbus and Profibus sensors and actuators, robotics, lighting systems, and charging stations.
This M12 male to female AC power cable assembly has a high flex, drag chain rated industrial halogen-free PUR jacket that is rated for 3,000,000 flex cycles. The secure and threaded construction of this cable's M12 connectors ensures resistance against accidental disconnects and vibration. This 5-meter-long cable assembly from L-com is designed to withstand temperatures ranging from -40 to 80 degrees C. Additional dimensions, specifications, and CAD drawings for this TRGS402S-P6B-5M power cable are available on our downloadable PDF datasheet.
L-com has one of the largest in-stock selections of M12 male to female AC power cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 4-position S-code cable assembly for your requirements.
Features
- 4 Position S-code M12 connector is waterproof IP67 rated when properly mated to protect against liquids and particulate
- Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects and vibration
- Built with 16AWG conductors capable of supporting substantial power of up to 12A, 630VAC
- Hi flex, drag chain rated industrial halogen-free PUR jacket rated for 3,000,000 flex cycles
- S code cables are typically used in AC power applications
Application
- Motors and drivers
- Industrial control, factory automation, heavy machinery and material handling equipment
- Power distribution units (PDUs)
- DeviceNet, Interbus and Profibus Sensor and actuators
- Robotics, lighting systems and charging stations