L-com

M12 4 Position IP67 L-Code Pigtail Cable Assembly, Unshielded 16AWG PUR Jacket, Female to Open, Black 2m

  • Picture of M12 4 Position IP67 L-Code Pigtail Cable Assembly, Unshielded 16AWG PUR Jacket, Female to Open, Black 2m
  • Picture of M12 4 Position IP67 L-Code Pigtail Cable Assembly, Unshielded 16AWG PUR Jacket, Female to Open, Black 2m
  • Picture of M12 4 Position IP67 L-Code Pigtail Cable Assembly, Unshielded 16AWG PUR Jacket, Female to Open, Black 2m
  • Picture of M12 4 Position IP67 L-Code Pigtail Cable Assembly, Unshielded 16AWG PUR Jacket, Female to Open, Black 2m
Picture of M12 4 Position IP67 L-Code Pigtail Cable Assembly, Unshielded 16AWG PUR Jacket, Female to Open, Black 2m
SKU TRGL405-P6G-2M
Available to Ship 27
Quantity Price
1 - 24 $115.99
25 - 49 $110.19
50 - 99 $104.39
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



L-com’s TRGL405-P6G-2M is M12 4 position IP67 L-code female to open pigtail cable assembly that can carry power up to 63V and 12A or 16A DC power. This 2-meter-long cable assemblies are useful for delivering power to devices that utilize M12 connections. Make your online purchase right now to take advantage of our same-day shipping.

The M12 4-position L-code cable assembly has features such as L-code connectors, 16AWG, IP67 rated for waterproofing, a PUR jacket, and is drag chain suitable. This TRGL405-P6G-2M 4 poles plus FE (functional earthing) pigtail cable assembly is suitable for factory automation, smart farms, food and beverage industries, factories, and industrial applications.

L-com has one of the largest in-stock selections of M12 4 position IP67 L-code female to open pigtail cable assemblies with same-day shipment for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 4 position cable assembly for your requirements.


Features
  • L-code M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects
  • Plastic nut design reduces cost and weight for a tough but economical cable that will not stress your sensitive IoT equipment and applications
  • Built with 16AWG stranded conductors capable of carrying a power signal of 12A or 16A at 63V
  • L-code cables are used in DC power applications

Application
  • I/O connectivity
  • Industrial control and factory automation
  • DeviceNet, Interbus and Profibus Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.