L-com

M12 4 Position A-code Mold Connector, Female, Shielded

  • Picture of M12 4 Position A-code Mold Connector, Female, Shielded
Picture of M12 4 Position A-code Mold Connector, Female, Shielded
SKU M124AF-MLD
Available to Ship 311
Quantity Price
1 - 24 $13.39
25 - 49 $12.72
50 - 99 $12.05
100 + Call Us
Price $13.39

All Prices are in US Dollars and do not include duties



The waterproof M124AF-MLD mold connector is in stock and ready to ship today from L-com. These connectors are appropriate to direct solder via solder cups to bulk cable and can be over-molded or heat-shrinked. All M12 connectors are shielded and IP67 or IP68 rated when properly terminated and mated. Connectors are individually packaged and are great for prototyping builds and testing new connections. M12's have a secure threaded design which prevents accidental disconnects to protect your connection during critial applications.

M124AF-MLD is a shielded, 4 position (pole), A-code M12 female jack solder type connector. The shield is nickel plate and the temp range is a robust -25°C to +85°C. It is IP67 waterproof rated.

L-coms M12 family of connectors is available in male or female in 4, 5 and 8 position A-code, 4 position D-Code and 8 position X-code styles. The D and X-code connectors are rated for twisted pair Ethernet applications while A-code is meant for straight wire use. M12's are commonly used in factory automation, industrial and outdoor environments, food and beverage use, in Fieldbus equipment and with sensors, actuators and controllers. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.

Features
  • A-code connectors are IP67 when mated properly and appropriately molded or shrinked
  • Individually packaged
  • Suitable for up to 8 conductor, straight wire applications
  • A-code temp range: -25° to 85°C
  • Shield is nickel plate

Application
  • Factory automation controls and equipment
  • Fieldbus
  • Material handling
  • Sensor and actuators
  • Food and beverage services


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.