L-com

Bulgin Low Profile Flange Mount Connector PX0765 Series 3 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert

  • Picture of Bulgin Low Profile Flange Mount Connector PX0765 Series 3 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert
Picture of Bulgin Low Profile Flange Mount Connector PX0765 Series 3 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert
SKU PX0765/P
Available to Ship 45
Quantity Price
1 - 24 $25.59
25 - 49 $24.31
50 - 99 $23.03
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



Bulgin’s PX0765/P offered by L-com is a low profile flange mount connector PX0765 series connector plug available in black color. This connector plug has 3-contacts supplied fitted and screw type termination. The plug is waterproof and dustproof to when mated with a compatible connector. Our low profile flange mount connector PX0765 series connector plug is specifically stocked to be readily available for same-business-day shipping.

The PX0765/P black insert connector plug from Bulgin is suitable for industrial, commercial, marine, wastewater, medical, agriculture, food processing, and consumer electronic applications. Additional specs and dimensions for this 3-position low profile flange mount connector plug can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of low profile flange mount connector PX0765 series connector plugs for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type connector plug for your requirements.


Features
  • Screw Flange Fixing
  • Plug
  • 3 Contacts
  • Mates with Flex Cable Connector
  • Supplied with sealing gasket and screw sealing grommets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.