L-com

Low power submersible liquid level transmitter, 1 m range, RS485, direct lead, 2 m cable

  • Picture of Low power submersible liquid level transmitter, 1 m range, RS485, direct lead, 2 m cable
Picture of Low power submersible liquid level transmitter, 1 m range, RS485, direct lead, 2 m cable
SKU LTSUB7002-3201
Available to Ship 18
Quantity Price
1 - 9 $327.99
10 - 24 $314.87
25 - 99 $301.75
100 + Call Us
Price $327.99

All Prices are in US Dollars and do not include duties



L-Com’s LTSUB7002-3201 is a low power submersible liquid level transmitter with an 1000 mm sensing distance. This liquid level transmitter has a RS-485 output with a direct lead electric connection. Our level sensing transmitter has a 2 meter 4 wire cable connection. This level transmitter has a IP68 ingress protection rating.

The LTSUB7002-3201 low power submersible liquid level transmitter has a corrosion resistant stainless steel housing. Our transmitter has a typical accuracy of 0.5 % full scale and a long-term stability of 0.2 % full scale/year. This water level transmitter is suitable for the petroleum industry, water and sewage treatment, chemical production, food and beverage and hydrostatic level monitoring applications. Our liquid level transmitter has a compensated temperature range of -10 to +70 deg C.

Our submersible transmitter operates at a temperature ranging from -10 to +85 deg C. This water level transmitter is powered by DC voltage ranging from 3 to 4.2 VDC. The transmitter has excellent shock and vibration resistance and a maximum current draw of just 2.5 mA.

L-Com has the largest in-stock selection of submersible liquid level transmitter with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect RS-485 submersible liquid level transmitter for your requirements.


Features
  • Suitable for low power applications
  • Excellent shock and vibration resistance
  • High precision and long term stable performance
  • Corrosion resistant stainless steel housing
  • RS-485 output

Application
  • Petroleum Industry
  • Water and Sewage Treatment
  • Chemical Production
  • Food and Beverage
  • Hydrostatic level monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.