L-com

Low PIM N Female to SMA Male Adapter

  • Picture of Low PIM N Female to SMA Male Adapter
Picture of Low PIM N Female to SMA Male Adapter
SKU LCAD91178
Available to Ship 95
Quantity Price
1 - 24 $77.99
25 - 49 $74.09
50 - 99 $70.19
100 + Call Us
Price $77.99

All Prices are in US Dollars and do not include duties



The L-com LCAD91178 Low PIM adapter has a straight body geometry and is suitable for general-purpose test applications. This RF adapter has an N Female to SMA Male connector and a PTFE dielectric, which makes it resistant to lubricants and fuels. The Female coaxial adapter has a Beryllium Copper contact. This Low PIM adapter has an N interface that brings interoperability of coaxial connectors, as well as a basis for the Hi-Rel design and construction of these components. This L-com connector RF adapter can operate at a temperature range of -45 to 125 deg C and has high repeatability.  The LCAD91178 coaxial adapter has a maximum frequency range of 6 GHz and is most used for Testing, Measurement, Satcom, Military, and Defense industries. This RF adapter has Silver plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com N adapter is constructed with a body and has no plating. The N Female adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 6 GHz coaxial adapter and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Beryllium Copper RF adapter for your requirement.

Features
  • Max VSWR of 1.2:1 up to 6 GHz
  • PIM levels lower than -160 dBc
  • N Interface
  • Silver Plated Beryllium Copper Contact

Application
  • Allows Connection Between Series
  • General Purpose Test

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Tri-Metal

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.