L-com

Low Loss Superflexible Corrugated SPP-500-LLPL Plenum Rated Coax Cable with Blue FEP Jacket, By The Foot

  • Picture of Low Loss Superflexible Corrugated SPP-500-LLPL Plenum Rated Coax Cable with Blue FEP Jacket, By The Foot
Picture of Low Loss Superflexible Corrugated SPP-500-LLPL Plenum Rated Coax Cable with Blue FEP Jacket, By The Foot
SKU SPP-500-LLPL-LC
Available to Ship Call us
Quantity Price
1 + $7.99
Price $7.99

All Prices are in US Dollars and do not include duties



SPP-500-LLPL-LC coax cable from L-com is one of several radio frequency caxiale cable types specifically stocked to be ready for quick shipment. Times Microwave SPP-500-LLPL-LC coax cable, available at L-com, is manufactured in a helically corrugated, superflexible design and has a 50 Ohm impedance. This low loss corrugated coax cable SPP-500-LLPL-LC is constructed with a 0.5 inch diameter and BL FEP jacket. The FEP makes this cable type perfect for CMP plenum rated applications.

SPP-500-LLPL-LC corrugated 50 Ohm coax cable with FEP jacket is rated for a 5.8 GHz maximum operating frequency. This coaxial cable is built with a Copper outer conductor and RF shielding of 100 dB. L-com SPP-500-LLPL-LC coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. Times Microwave SPP-500-LLPL-LC coax cable specs for this wire can be found on its RF coax cable SPP-500-LLPL-LC datasheet.

SPP-500-LLPL-LC cable is part of more than one million RF and microwave parts in stock at L-com. This Times Microwave low loss SPP-500-LLPL-LC coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable products that ship same-day from our warehouse as with the rest of our other RF/microwave components.


Features
  • PIM < -160 dBc
  • UL910 Plenum Rated Cable
  • Lightweight and Extremely Flexible
  • Low Loss Dielectric 76% VoP
  • Shielding >100 dB
  • UV Resistant FEP Jacket

Application
  • Distributed Antenna Systems (DAS)
  • Plenum Installations
  • Small Cells
  • Multi-Carrier Communication Systems
  • PIM Testing
  • Antenna Jumpers

Key Specifications

Key Specifications

Generic Name
SPP-500-LLPL
Flex Type
Corrugated
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
76 %
Jacket Diameter
0.5 in
Jacket Material
FEP
No. of Shields
1
Passive Intermodulation
-160 dBc
RF Shielding
100 dB
Frequency, Max
5.8 GHz
Max Operating Temperature
200 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
1.5 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.