We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Low Loss Superflexible Corrugated SPO-250 Outdoor Rated Coax Cable with Black PE Jacket, By The Foot

SKU SPO-250-LC
Available to Ship 56
Quantity Price
1 + $3.28
Price $3.28

All Prices are in US Dollars and do not include duties



SPO-250-LC coax cable from L-com is one of several radio frequency coaxial cable types specifically stocked to be ready for quick shipment. Times Microwave SPO-250-LC coax cable, available at L-com, is manufactured in a helically corrugated, superflexible design and has a 50 Ohm impedance. This low loss corrugated coax cable SPO-250-LC is constructed with a 0.303 inch diameter and the BK PE jacket makes this cable perfect for outdoor applications.

SPO-250-LC corrugated 50 Ohm coax cable with PE jacket is rated for a 5.8 GHz maximum operating frequency. This coaxial cable is built with a Copper outer conductor and RF shielding of 100 dB. L-com SPO-250-LC coax is constructed with Foam PE dielectric and a maximum operating temperature of 85 degrees C. Times Microwave SPO-250-LC coax cable specs for this wire can be found on its RF coax cable SPO-250-LC datasheet.

SPO-250-LC cable is part of more than one million RF and microwave parts in stock at L-com. This Times Microwave low loss SPO-250-LC coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable products that ship same-day from our warehouse as with the rest of our other RF/microwave components.


Features
  • PIM < -160 dBc
  • Lightweight and Super Flexible
  • Low Loss Dielectric 83% VoP
  • Shielding > 100 dB
  • Durable Black Polyethylene Outer Jacket
  • Outdoor Rated
  • Antenna Jumpers

Application
  • Distributed Antenna Systems (DAS)
  • Antenna Installations
  • Small Cell
  • Outdoor Applications
  • Commination Tower Install

Key Specifications

Key Specifications

Generic Name
SPO-250
Flex Type
Corrugated
Impedance
50 Ohm
Dielectric Type
Foam PE
Velocity of Propagation
83 %
Jacket Diameter
0.303 in
Jacket Material
PE
No. of Shields
1
Passive Intermodulation
-160 dBc
RF Shielding
100 dB
Frequency, Max
5.8 GHz
Max Operating Temperature
85 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
1.25 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.