L-com

Low Loss Flexible LMR-LW400 Light Weight Coax Cable Double Shielded with Black PE Jacket

  • Picture of Low Loss Flexible LMR-LW400 Light Weight Coax Cable Double Shielded with Black PE Jacket
Picture of Low Loss Flexible LMR-LW400 Light Weight Coax Cable Double Shielded with Black PE Jacket
SKU LMR-LW400-LC-BULK
Available to Ship 98
Quantity Price
1 + $2.03
Price $2.03

All Prices are in US Dollars and do not include duties



LMR-LW400-LC-BULK coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com LMR-LW400-LC-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-LW400-LC-BULK is constructed with a 0.405 inch diameter and Black PE jacket.

LMR-LW400-LC-BULK flexible 50 Ohm coax cable with PVC jacket is rated for a 8 GHz maximum operating frequency. This 50 Ohm 0.405 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com LMR-LW400-LC-BULK coax is constructed with Foam PE dielectric and a maximum operating temperature of +85 degrees C. Times Microwave LMR-LW400-LC-BULK coax cable specs for this wire properties can be found on its RF coax cable LMR-LW400-LC-BULK datasheet.

LMR-LW400-LC-BULK cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-LW400-LC-BULK coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.

* LMR™ is a trademark of Times Microwave Systems.

Features
  • PE Jacket
  • Max Operating Temperature +85°C
  • Min Install Bend Radius of 1 inches
  • Phase Velocity 84% VoP
  • Max Operating Frequency of 8 GHz
  • Light Weight Coax

Application
  • Antenna Installations
  • RF Test Systems
  • General Purpose RF Interconnect
  • Laboratory Applications

Key Specifications

Key Specifications

Generic Name
LMR-LW400
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
Foam PE
Velocity of Propagation
84 %
Jacket Diameter
0.405 in
Jacket Material
PE
No. of Shields
2
Attenuation at 1 Ghz.
4.1 dB
RF Shielding
90 dB
Frequency, Max
8 GHz
Max Operating Temperature
85 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
1 in
Minimum Bend Radius, Repeated
4 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.