L-com

Low Loss Flexible LMR-200-FR Fire Rated Coax Cable Double Shielded with Black FRPE Jacket By The Foot

  • Picture of Low Loss Flexible LMR-200-FR Fire Rated Coax Cable Double Shielded with Black FRPE Jacket By The Foot
Picture of Low Loss Flexible LMR-200-FR Fire Rated Coax Cable Double Shielded with Black FRPE Jacket By The Foot
SKU LMR-200-FR-LC
Available to Ship 198
Quantity Price
1 + $1.71
Price $1.71

All Prices are in US Dollars and do not include duties



LMR-200-FR-LC coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com Microwave LMR-200-FR-LC coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-200-FR-LC is constructed with a 0.195 inch diameter and Black FRPE jacket.

LMR-200-FR-LC flexible 50 Ohm coax cable with FRPE jacket is rated for a 8 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com Microwave LMR-200-FR-LC coax is constructed with PE dielectric and a maximum operating temperature of 185 degrees C. Times Microwave LMR-200-FR-LC coax cable specs for this wire properties can be found on its RF coax cable LMR-200-FR-LC datasheet.

LMR-200-FR-LC cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-200-FR-LC coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.

* LMR™ is a trademark of Times Microwave Systems.

Features
  • FRPE Jacket
  • Max operating temperature 185°C
  • Min Install Bend radius of 2 inches
  • Phase Velocity 83% VoP
  • Max operating Frequency of 8 GHz

Application
  • Antenna Installs
  • RF Test systems
  • General Purpose RF Interconnect
  • Laboratory applications

Key Specifications

Key Specifications

Generic Name
LMR-200-FR
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PE
Velocity of Propagation
83 %
Jacket Diameter
0.195 in
Jacket Material
FRPE
No. of Shields
2
RF Shielding
90 dB
Frequency, Max
8 GHz
Max Operating Temperature
185 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
0.5 in
Minimum Bend Radius, Repeated
2 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.