To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Loopback Adapter RJ48C Female to RJ45 Male, Khaki Green

  • Picture of Loopback Adapter RJ48C Female to RJ45 Male, Khaki Green
  • Picture of Loopback Adapter RJ48C Female to RJ45 Male, Khaki Green
  • Picture of Loopback Adapter RJ48C Female to RJ45 Male, Khaki Green
  • Picture of Loopback Adapter RJ48C Female to RJ45 Male, Khaki Green
  • Picture of Loopback Adapter RJ48C Female to RJ45 Male, Khaki Green
Picture of Loopback Adapter RJ48C Female to RJ45 Male, Khaki Green
SKU LLBADP-GN
Available to Ship 5
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



L-com’s LLBADP-GN is a loopback adapter suitable for voice and data, LAN, and networking applications. This adapter features 50µ minimum gold-plated RJ48C female to RJ45 male connectors. Our loopback adapter is designed for compatibility, durability, and cost-effectiveness. This loopback setup allows network hardware or software to test the connection effectively.

This RJ48C female to RJ45 male loopback adapter has an in-series connection type and PVC strain relief material. Our khaki green loopback adapter converts a standard RJ45 cable to different wiring. The L-com LLBADP-GN loopback adapter sends and receives signals back into the device. Our Ethernet loopback adapter is ideal for IT professionals, network administrators, telecommunications, manufacturing, healthcare, and technicians looking for dependable and effective network diagnostics and connectivity solutions. It provides robust, user-friendly capabilities that assure seamless network operations.

Our khaki green loopback adapter accurately and quickly tests network ports and cables, allowing for instant discovery and resolution of hardware issues. This LLBADP-GN from L-com loopback adapter is ideal for maintaining maximum network performance in a variety of applications, including data centers and residential settings. Through data transmission and reception, users can confirm that the port and cable are operating properly.

L-com offers an excellent selection of loopback adapters with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect Ethernet loopback adapter for your needs, including more information on related products. If you have any inquiries about our loopback adapter or other components, please contact our experienced technical support and sales teams.


Features
  • Loopback Ethernet adapter
  • RJ48 Female to RJ45 Male
  • Convert a standard RJ45 cable to different wiring
  • Dark Blue

Application
  • LAN
  • Networking
  • Voice and Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.