We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Liquid Tight Hole Plug (.130-.375)

SKU NB-HPLG-063
Available to Ship 25
Quantity Price
1 - 24 $6.99
25 - 49 $6.64
50 - 99 $6.29
100 + Call Us
Price $6.99

All Prices are in US Dollars and do not include duties



L-com now offers Liquid Tight Hole Plugs that can be used with any of our enclosure products to seal a variety of round opening. An assortment of diameters available. The hole plugs provide a liquid tight seal when used as a plug and when pierced by a round cable or tube.

Features
  • Liquid Tight Plug is Nylon & Elastomer
  • Can be pierced by round wire, cable or tubing to function as liquid tight bushing
  • Temp Range -40ºF to 212ºF (-40º C to 100ºC)
  • UL 635 Certified and IP67/68 rated

Application
  • Enclosure Modification
  • Custom applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.