L-com

3 in 1 Environmental Integrated Transmitter, 12-24 VDC Working Voltage, RS485 Output

  • Picture of 3 in 1 Environmental Integrated Transmitter, 12-24 VDC Working Voltage, RS485 Output
Picture of 3 in 1 Environmental Integrated Transmitter, 12-24 VDC Working Voltage, RS485 Output
SKU SRMS-D139
Available to Ship 1
Quantity Price
1 - 9 $102.99
10 - 24 $98.87
25 - 99 $94.75
100 + Call Us
Price $102.99

All Prices are in US Dollars and do not include duties



The SRMS-D139 3-in-1 environmental sensor is a most suitable for IoT applications. This environmental sensor measures temperature, humidity, and illuminance. Our wall mounted sensor is a good choice for sensing these three primary ambient conditions in applications ranging from solar farms to industrial automation where these measures can impact manufacturing.

The SRMS-D139 sensor requires 12-24 VDC voltage supply and measured values are output via the popular Modbus protocol. This environmental sensor is available with waterproof housing which makes it suitable for outdoors, as well in demanding indoor environments.

L-com has the largest in-stock selection of wall mounted IoT environmental sensor with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect 3-in-1 environmental sensor per your requirement.


Features
  • Monitors three conditions
  • 12-24VDC supply
  • Wide detection ranges
  • RS485 output
  • Wall mount waterproof housing

Application
  • Greenhouses
  • Agriculture
  • Solar farms
  • Laboratories
  • Factory floors
  • Manufacturing
  • General Environmental monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.