L-com

LED Cabinet Light with PIR Sensor 12.6 in (320mm)

  • Picture of LED Cabinet Light with PIR Sensor 12.6 in (320mm)
  • Picture of LED Cabinet Light with PIR Sensor 12.6 in (320mm)
  • Picture of LED Cabinet Light with PIR Sensor 12.6 in (320mm)
  • Picture of LED Cabinet Light with PIR Sensor 12.6 in (320mm)
  • Picture of LED Cabinet Light with PIR Sensor 12.6 in (320mm)
Picture of LED Cabinet Light with PIR Sensor 12.6 in (320mm)
SKU LC-LED320S
Available to Ship 30
Quantity Price
1 - 9 $30.79
10 - 24 $29.56
25 - 99 $28.33
100 + Call Us
Price $30.79

All Prices are in US Dollars and do not include duties



L-com’s LC-LED320S is an LED cabinet light suitable for indoor use. Our light has PIR sensors for on/off mode settings. This IP20-rated LED light is 12.6 in. (320mm) long with 140 lumens brightness & 6500K color temp. Our light is available for same-business-day shipping.

This cabinet light has a 120-minute work time when fully charged. Features of L-com’s LC-LED320S light include USB charging with a rechargeable battery and 120-degree LED beam angle. Our LED light is suitable for SOHO, A/V, studio, data, IT, and telecom closet or wiring room applications.

Make your online purchase right now to take advantage of same-day shipping. Our expert technical support and knowledgeable sales team can assist you in finding the right product that meets your project needs.


Features
  • 12.6 In (320mm)n Long
  • 6500K Color Temp
  • 140 lumen Brightness
  • USB Charging with Rechargeable 3.7V 800mAh Li-Battery
  • IP20 (NEMA 1) Rated for Indoor Use
  • PIR Sensor with On/Off mode setting
  • 120min work time when fully charged
  • LED Beam Angle 120º

Application
  • SOHO
  • A/V Studio
  • Data, IT
  • Telecom closets/wiring rooms

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.