L-com

LC SM Duplex Fiber Connector for 2.5mm Cable with Clips

  • Picture of LC SM Duplex Fiber Connector for 2.5mm Cable with Clips
Picture of LC SM Duplex Fiber Connector for 2.5mm Cable with Clips
SKU FOC-LCSMD25CL
Available to Ship 242
Quantity Price
1 - 24 $24.79
25 - 49 $23.80
50 - 99 $23.05
100 + Call Us
Price $24.79

All Prices are in US Dollars and do not include duties



L-com's FOC-LCSMD25CL is a duplex LC singlemode fiber connector. It is desgined for use with 2.5mm jacketed fiber. The connector includes a clip to hold the LC connectors at the standard spacing for duplex connections. The clip and connector body are standard blue, designating SMF usage.

Features
  • LC connector with clips
  • For use with single mode fiber
  • For use with fiber diameter of 2.5mm

Application
  • Fiber termination
  • Single mode patch cables
  • Local Area Networks
  • FTTx

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.