L-com

LC SM Duplex Fiber Connector for 2.0mm Cable with Flex Boot

  • Picture of LC SM Duplex Fiber Connector for 2.0mm Cable with Flex Boot
Picture of LC SM Duplex Fiber Connector for 2.0mm Cable with Flex Boot
SKU FOC-LCSMD20FB
Available to Ship 14
Quantity Price
1 - 24 $22.79
25 - 49 $21.88
50 - 99 $21.19
100 + Call Us
Price $22.79

All Prices are in US Dollars and do not include duties



L-com's FOC-LCSMD20FB is an LC is duplex singlemode connector featuring a flexible boot, for additional strain relief and installation radius control. The connector body is blue, and the boot is white. This connector is desgined for use with 2.0mm jacketed fiber

Features
  • LC connector with flex boot
  • For use with single mode fiber
  • For use with fiber diameter of 2.0mm

Application
  • Fiber termination
  • Single mode patch cables
  • Local Area Networks
  • FTTx

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.