L-com

LC/SC 50/125 Multimode Simplex Fiber Patch Cable, LSZH, OM2, 1 Meter

  • Picture of LC/SC 50/125 Multimode Simplex Fiber Patch Cable, LSZH, OM2, 1 Meter
Picture of LC/SC 50/125 Multimode Simplex Fiber Patch Cable, LSZH, OM2, 1 Meter
SKU FCA-M2SZ-LCSC-01M
Available to Ship 18
Quantity Price
1 - 9 $8.69
10 - 24 $8.34
25 - 99 $7.99
100 + Call Us
Price $8.69

All Prices are in US Dollars and do not include duties



With LC to SC connectors, the FCA-M2SZ-LCSC-01M fiber patch cable from L-com is ready for deployment in any multimode OM2 50/125 network. This multimode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-M2SZ-LCSC-01M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-M2SZ-LCSC-01M has a yellow, Low Smoke Zero Halogen rated jacket. The FCA-M2SZ-LCSC-01M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex LC
  • Connector 2: Simplex SC
  • 50/125 Multimode OM2
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • LSZH (Low Smoke Zero Halogen) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.