L-com

LC MM Duplex Fiber Connector for 1.6mm Cable with clips

  • Picture of LC MM Duplex Fiber Connector for 1.6mm Cable with clips
Picture of LC MM Duplex Fiber Connector for 1.6mm Cable with clips
SKU FOC-LCMMD16CL
Available to Ship 82
Quantity Price
1 - 24 $15.99
25 - 49 $15.35
50 - 99 $14.87
100 + Call Us
Price $15.99

All Prices are in US Dollars and do not include duties



L-com's FOC-LCMMD16CL duplex LC multimode connector is desgined for use with 1.6mm jacketed fiber, and features clips to hold the two connectors in place. The standard pitch of the clip makes these connectors ideal for patch cable used in transceiver deployments, or patch panel connections. Both connector and clip are tan colored.

Features
  • LC connector with clips
  • For use with multimode fiber
  • For use with fiber diameter of 1.6mm

Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.