L-com

LC/LC 9/125 Single mode Simplex Plenum Fiber Patch Cable, OS1, 3 Meter

  • Picture of LC/LC 9/125 Single mode Simplex Plenum Fiber Patch Cable, OS1, 3 Meter
Picture of LC/LC 9/125 Single mode Simplex Plenum Fiber Patch Cable, OS1, 3 Meter
SKU FCA-S1SP-LCLC-03M
Available to Ship 1
Quantity Price
1 - 24 $8.59
25 - 49 $8.16
50 - 99 $7.73
100 + Call Us
Price $8.59

All Prices are in US Dollars and do not include duties



With LC to LC connectors, the FCA-S1SP-LCLC-03M fiber patch cable from L-com is ready for deployment in any single mode OS1 9/125 network. This single mode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-S1SP-LCLC-03M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-S1SP-LCLC-03M has a yellow, plenum rated, PVC jacket. The FCA-S1SP-LCLC-03M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex LC
  • Connector 2: Simplex LC
  • 9/125 Single mode OS1
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • OFNP (Plenum Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.