L-com

Dust and Particulate Sensor Module With Display, 5 VDC, TTL Output, Laser Light Technology

  • Picture of Dust and Particulate Sensor Module With Display, 5 VDC, TTL Output, Laser Light Technology
Picture of Dust and Particulate Sensor Module With Display, 5 VDC, TTL Output, Laser Light Technology
SKU SRAQ-D681-B
Available to Ship Call us
Quantity Price
1 - 24 $41.39
25 - 49 $39.32
50 - 99 $37.25
100 + Call Us
Price $41.39

All Prices are in US Dollars and do not include duties



The L-com SRAQ-D681-B dust and particulate sensor module is most suitable for IoT applications. This sensor module uses the principle of laser light scattering (MIE scattering) to determine the number of particulate matter suspended in the air. Our sensor module is well suited for HVAC systems, clean rooms, air purifiers, and general air quality monitoring applications.

This dust and particulate sensor can detect and calculate the presence of various sized particles ranging from 0.3 to 10um in diameter. The dust and particulate sensor module available with a UART (TTL) output and has a resolution of 0.3um. Our 5 V sensor module operates at temperatures ranging from -20 to 50 degrees C and non-condensing 10 to 85% RH humidity.

L-com has the largest in-stock selection of IoT sensor module with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect dust and particulate sensor module per your requirement.


Features
  • Fast response
  • Wide detection range 0.3um to 10um
  • 0.3um resolution
  • UART (TTL) output
  • Zero error alarm rate

Application
  • HVAC Systems
  • Clean rooms
  • Handheld air quality monitors
  • Air purifiers
  • General indoor air quality monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.