L-com

Laser Displacement Sensor, Class 2, sensing distance 120mm to 320mm, 4-20mA, RS-485, 2m 9-wire cable

  • Picture of Laser Displacement Sensor, Class 2, sensing distance 120mm to 320mm, 4-20mA, RS-485, 2m 9-wire cable
Picture of Laser Displacement Sensor, Class 2, sensing distance 120mm to 320mm, 4-20mA, RS-485, 2m 9-wire cable
SKU PXDPCMLD21-220A-485
Available to Ship 5
Quantity Price
1 - 4 $745.00
5 - 9 $715.20
10 - 24 $685.40
25 + Call Us
Price $745.00

All Prices are in US Dollars and do not include duties



The L-com PXDPCMLD21-220A-485 is a laser displacement sensor with class 2 safety and is suitable for high-volume production, industrial automation, and other discrete manufacturing applications. This sensor has a sensing distance of 120mm to 320 mm with a fast response time. The class 2 IoT proximity sensor is built with multiple output types, including a RS-485, 4-20mA, as well as NPN and PNP.

The L-com proximity sensor PXDPCMLD21-100A-485 has a 2m 5-wire cable connection method and can be used for warehouse automation, manufacturing, automotive, and food and beverage industries. This 320 mm laser displacement sensor is designed to detect the presence and position of objects without physical contact in industrial automation and has competitive pricing.

The laser displacement sensor is one of the hundreds of IoT proximity sensors available from L-com in-stock inventory with same-day shipment for domestic and international orders. L-com also has Fiber Optic Sensors, M8 and M12 field terminations, cable ties, pressure sensors, temperature sensors, and water quality sensors for manufacturing engineers and system integrators. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect class 2 proximity sensor for your requirement.


Features
  • CMOS sensor elements
  • Optical Auto-compensation
  • Multiple outputs
  • Wide sensing range

Application
  • Electronic components
  • Manufacturing
  • Automotive
  • Materials production
  • Warehouse automation
  • Food & Berverage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.