L-com

L1/L5 GNSS Antenna 1166-1218/1559-1606 MHz, Type N Female, 43 dBi

  • Picture of L1/L5 GNSS Antenna 1166-1218/1559-1606 MHz, Type N Female,  43 dBi
Picture of L1/L5 GNSS Antenna 1166-1218/1559-1606 MHz, Type N Female,  43 dBi
SKU HG-GPSL1L5-40
Available to Ship 50
Quantity Price
1 - 9 $460.99
10 - 24 $442.55
25 - 99 $424.11
100 + Call Us
Price $460.99

All Prices are in US Dollars and do not include duties



The L-Com HG-GPSL1L5-40 is a Dual Band (L1 / L5) active GPS timing antenna that filters and amplifies global positioning system signals received from GNSS (L1 / L5), Galileo (E1 / E5), GLONASS (G1 /G3), BeiDou (B1 /B2), QZSS (L1/L5), and IRNSS (L5) satellite constellations. The antenna is designed with an integrated 40 dB LNA and operates within 1166 MHz to 1218 MHz and 1559 MHz to 1606 MHz with high out-of-band rejection.

The HG-GPSL1L5-40 recovers timing and positioning data for timing reference and phase synchronization. The 1 dB axial ratio increases position accuracy in densely populated urban areas. High 43 dBic gain and low 2 dB noise figure allows for longer commercial grade cable, making installation versatile and economical.

This Type N Female HG-GPSL1L5-40 from L-Com is compatible with several existing mounting brackets. The dual band (L1 / L5) active antenna is a fully ruggedized unit and IP67 Rated. The antenna is DC fed through the RF cable and is externally grounded. This GPS antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Dual Band L1/L5
  • Multiple GNSS Systems Supported
  • High 40 dB Gain
  • Low 2 dB Noise Figure
  • 1 dB Axial Ratio
  • IP67 Rated
  • External Grounding Lug

Application
  • Global: GPS (L1 / L5), Galileo (E1 / E5), GLONASS (G1 /G3)
  • Local: BeiDou (B1 /B2), IRNSS (L5)
  • Timing and Positioning Phase Synchronization
  • 1166 - 1218 MHz / 1559 - 1606 MHz
  • High Accuracy Mission Critical Global Positioning
  • Military and Security

Key Specifications

Key Specifications

Antenna Type
GPS/GLNSS
Polarization
RHCP
Minimum Frequency
1.17 GHz
Maximum Frequency
1.61 GHz
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.