L-com

L-Com Electro Zinc Plated Wire Mesh Cable Tray Adjustable Connector 4pk

  • Picture of L-Com Electro Zinc Plated Wire Mesh Cable Tray Adjustable Connector 4pk
Picture of L-Com Electro Zinc Plated Wire Mesh Cable Tray Adjustable Connector 4pk
SKU LC-AJC
Available to Ship Call us
Quantity Price
1 - 24 $14.98
25 - 49 $14.23
50 - 99 $13.48
100 + Call Us
Price $14.98

All Prices are in US Dollars and do not include duties



The L-com LC-AJC electro zinc plated adjustable connector is capable of delivering delivering high durability, versatility, and functionality. The electro zinc plated finish protects this adjustable connector from weather and chemical corrosion, making them suitable for use in almost any industrial and commercial application. This steel adjustable connector is available with many accessories to help fit your installation needs.

L-com’s LC-AJC adjustable connector is made from steel and is available in silver. It has passed the industry-leading 72-hrs continuous salt spray test and is made to work with most cable trays in the market. Suitable for networking industries such as schools, businesses, IT shops, and data centers.

The LC-AJC steel connector is available in 0.75 inch height and 0.75 inch width. This cable tray adjustable connector is RoHS compliant and is the ideal solution for neatly routing and organizing cables.

This L-com silver adjustable connector is available for same-day shipment worldwide. The silver steel coupler from L-com is available in a package quantity of 4. Our expert technical support and knowledgeable sales team can get you to the right bolt for the job.


Features
  • Electro Zinc Plated for a professional look
  • Full line of accessories are available to mount on the ceiling
  • Cable Trays bolt together to any custom configuration
  • Stackable Cable Guides available to separate and secure cables in place

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.