Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

L-Com Electro Zinc Plated Wire Mesh Cable Tray bracket, T-shaped, Wall Mount, 13 Inch (322mm) 4pk

  • Picture of L-Com Electro Zinc Plated Wire Mesh Cable Tray bracket, T-shaped, Wall Mount, 13 Inch (322mm) 4pk
Picture of L-Com Electro Zinc Plated Wire Mesh Cable Tray bracket, T-shaped, Wall Mount, 13 Inch (322mm) 4pk
SKU LC-CRP300
Available to Ship 11
Quantity Price
1 - 24 $10.19
25 - 49 $9.68
50 - 99 $9.17
100 + Call Us
Price $10.19

All Prices are in US Dollars and do not include duties



The L-com LC-CRP300 T-shaped wall bracket offers a perfect way for mounting and securing the wire mesh cable tray to the wall. The electro zinc-plated wire mesh cable tray T-shaped wall bracket is an ideal solution for neatly routing and organizing cables. Its design is available with many accessories to help fit your installation needs.

The L-com LC-CRP300 electro zinc-plated finish protects the T-shaped wall bracket from weather and chemical corrosion, making it suitable for use in almost any industrial or commercial setting, schools, datacenter, factories, and assembly plants. The electro zinc-plated T-shaped wall bracket is available in 13 Inch (322mm) size and universal mounting interface.

This wire mesh cable tray T-shaped wall bracket is constructed of durable, weather and chemical resistant steel to deliver high durability, versatility, and functionality. The T-shaped wall bracket provides a great way to mount and secure the wire mesh cable tray to the wall.

This L-com's T-shaped wall bracket is available in a package quantity of 4 & in stock and ready to ship the same day. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the LC-CRP300 electro zinc-plated wire mesh cable tray T-shaped wall bracket for your requirement.


Features
  • Electro Zinc Plated for a professional look
  • Full line of accessories are available to mount on the wall
  • Cable Trays bolt together to any custom configuration
  • Stackable Cable Guides available to separate and secure cables in place

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.