We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

L-com Electro Zinc Plated Wire Mesh Cable Tray, 11.82"W X 3.94"D X 10'L 4pk

SKU LCM10300
Available to Ship 9
Quantity Price
1 - 9 $700.00
10 - 24 $672.00
25 - 99 $644.00
100 + Call Us
Price $700.00

All Prices are in US Dollars and do not include duties



L-Com Electro Zinc Plated Wire Mesh Cable Tray is the ideal solution for neatly routing and organizing cable. This cable tray’s design features a cable capacity of 600 cables which runs in a variety of settings including along the wall, in the ceiling, and underneath raised flooring. L-Com is your one-stop destination to buy high-quality cable Trays for same-day shipment worldwide. The Electro Zinc Plated finish protects these cable trays from weather and chemical corrosion, making them suitable for use in almost any industrial or commercial settings such as schools, data centers, factories, assembly plants, and more. This cable tray’s design is available in a package quantity of 4 & there are many accessories (Sold Separately) to help fit your installation needs.

These cable trays are constructed of durable, weather and chemical resistant steel, deliver high durability, versatility, and functionality. The L-Com Electro Zinc Plated wire mesh cable tray is available in 3.94" height, 11.82" width and can be cut or bend to form custom lengths. Our expert technical support and knowledgeable sales team can get you to the right cable tray for the job. Order your Electro Zinc Plated wire mesh cable tray online today!

Features
  • Electro Zinc Plated for a professional look
  • Full line of accessories are available to mount on the wall, from the ceiling or under the floor
  • Cuts easily with bolt cutter for custom configurations
  • Cable Trays bolt together to any custom configuration
  • Stackable Cable Guides available to separate and secure cables in place

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.