L-com

L-com ECF style Rack and Panel Mounting Frames for U3KEY type Keystone Couplers and Adapters, 25 Pack

  • Picture of L-com ECF style Rack and Panel Mounting Frames for U3KEY type Keystone Couplers and Adapters, 25 Pack
  • Picture of L-com ECF style Rack and Panel Mounting Frames for U3KEY type Keystone Couplers and Adapters, 25 Pack
Picture of L-com ECF style Rack and Panel Mounting Frames for U3KEY type Keystone Couplers and Adapters, 25 Pack
SKU ECF-U3KEY-25
Available to Ship 8
Quantity Price
1 - 24 $80.29
25 - 49 $76.28
50 - 99 $72.26
100 + Call Us
Price $80.29

All Prices are in US Dollars and do not include duties



L-com now offers convenient bags of 25 of our ECF style ECF-U3KEY-25 flanges for use in patch panel and enclosure designs which require L-com's unique ECF flanges.

These rugged flanges are perfect for use with U3KEY style USB keystone couplers. They can be used to mount U3KEY USB adapters and couplers on a panel of virtually any thickness to allow for passing USB cables through racks, panels or boxes. The rugged frame is nickel plated zinc alloy.

ECF-U3KEY-25 is sold as a 25 pack. Two 4-40 screws are required for secure mounting and are sold separately. See L-com part ECF440 for 4-40 screws if you do not already have some on hand. Contact L-com's USB experts today with your application questions and order online today.

Features
  • Compatible with U3KEY type USB keystone style couplers and adapters
  • Used for mounting them securely to a panel, rack or box
  • Solid nickel plated zinc alloy frame allows for mounting with virtually any panel thickness
  • Allows USB cables to be passed through panels or enclosures
  • Requires two 4-40 screws for secure mounting (sold separately); L-com recommends part ECF440

Application
  • PC, printer and server peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Office and home office (work from home)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.