The L-com LC-LWB200 L-shaped wall bracket offers a perfect way for mounting and securing the wire mesh cable tray to the wall. The electro zinc-plated wire mesh cable tray L-shaped wall bracket is an ideal solution for neatly routing and organizing cables. Its design is available with many accessories to help fit your installation needs.
The L-com LC-LWB200 electro zinc-plated finish protects the L-shaped wall bracket from weather and chemical corrosion, making it suitable for use in almost any industrial or commercial setting, schools, datacenter, factories, and assembly plants. The electro zinc-plated L-shaped wall bracket is available in 11 Inch (267mm) size and universal mounting interface.
This wire mesh cable tray L-shaped wall bracket is constructed of durable, weather and chemical resistant steel to deliver high durability, versatility, and functionality. The L-shaped wall bracket provides a great way to mount and secure the wire mesh cable tray to the wall.
This L-com's L-shaped wall bracket is available in a package quantity of 2 & in stock and ready to ship the same day. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the LC-LWB200 electro zinc-plated wire mesh cable tray L-shaped wall bracket for your requirement.
Features
- Electro Zinc Plated for a professional look
- Full line of accessories are available to mount on the ceiling
- Cable Trays bolt together to any custom configuration
- Stackable Cable Guides available to separate and secure cables in place