L-com

J-ARM Dish Bracket 20 Inch Tall 1 5/8 Inch Outer Diameter (24 Pack Box)

  • Picture of J-ARM Dish Bracket 20 Inch Tall 1 5/8 Inch Outer Diameter (24 Pack Box)
Picture of J-ARM Dish Bracket 20 Inch Tall 1 5/8 Inch Outer Diameter (24 Pack Box)
SKU HGX-UMOUNT-24PK
Available to Ship 34
Quantity Price
1 + $315.99
Price $315.99

All Prices are in US Dollars and do not include duties



The L-com HGX-UMOUNT-24PK j-arm dish antenna bracket is a 24-pack product which can be mounted on the wall or the roof. This dish antenna bracket has 20-inch length, 1.66-inch width, and 1.6-inch height. This dish antenna bracket is suitable for communication equipment, satellite dish installers, antenna installers, and crypto enterprises.

L-com has one of the largest in-stock selection of j-arm dish antenna bracket for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect dish antenna bracket for your requirements.


Features
  • 24-Pack version
  • Powder coated galvanized steel
  • J-arm is 20 inches in length
  • Full 90 tilt adjustments
  • Low profile, standard design

Application
  • De-centralized wireless networks (FreedomFi, Helium, POLLEN, XNET, MetaBlox, etc.)
  • Wireless or satellite antenna
  • Scientific and weather instrumentations
  • Security camera and instruments
  • Solar panel
  • WISP (Wireless Internet Service Provider)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.