L-com

IX Industrial Right Angle Plug, 10gig, A Key for Ethernet Communications, 90 Degree Up Design, IDC Crimp Type, 26-28AWG Range

  • Picture of IX Industrial Right Angle Plug, 10gig, A Key for Ethernet Communications, 90 Degree Up Design, IDC Crimp Type, 26-28AWG Range
  • Picture of IX Industrial Right Angle Plug, 10gig, A Key for Ethernet Communications, 90 Degree Up Design, IDC Crimp Type, 26-28AWG Range
  • Picture of IX Industrial Right Angle Plug, 10gig, A Key for Ethernet Communications, 90 Degree Up Design, IDC Crimp Type, 26-28AWG Range
Picture of IX Industrial Right Angle Plug, 10gig, A Key for Ethernet Communications, 90 Degree Up Design, IDC Crimp Type, 26-28AWG Range
SKU IXP-C2628RAU-A
Available to Ship 17
Quantity Price
1 - 24 $19.59
25 - 49 $18.61
50 - 99 $17.63
100 + Call Us
Price $19.59

All Prices are in US Dollars and do not include duties



In stock and ready to ship today, L-com's IXP-C2628RAU-A Cat6a, 10 position, ix Industrial plug is designed for high speed applications where tough, shielded connectors are required when an ordinary RJ45 won't cut it. The IXP-C2628RA series 10gig ix Industrial connectors are next generation Ethernet plugs that are 75% smaller than a typical RJ45 with up or down angles for extra space saving and careful cable management. This allows for parallel 10mm pitch mounting which is ideal for daisy-chaining and connector dense applications. They have durable metal shells with high EMC resistance, a robust rating of 5,000 mating cycles and up to 10gigbit through-put for Category 6a or 7 use. High resistance to vibration and motion along with a lockdown pins contribute to a 25N disengage force which allows ix connectors to function in spaces where a standard RJ45 would fail.

IXP-C2628RAU-A is a crimp type ix Industrial plug/male with A type keying and a right angle up design. It can be terminated to wire gauges in the of range of 26 to 28AWG. The ix Industrial connectors meet IEC 61076-3-124 standards and are recognized as an official Machine Vision connector. 10g throughput will handle up to Category 6a or 7 applications and is backwards compatible with Category 5e and Category 6 use. Hand tool HT-IXRAP is recommended to crimp both the cable clamp and IDC contacts on the IXP-C2628RA series. ix Industrial connectors are idea for use in industrial environments as their small, durable and robust form factor along with high-speed transmission and PoE properties contribute to smart manufacturing and equipment evolution beyond RJ45.

IXP and IXJ ix plugs and jacks available at L-com include connectors in both solder and crimp style as well as PCB mount capable receptacles in upright, horizontal and vertical right angle orientations. L-com also offers terminated ix assemblies in the TRGIX series with LSZH, cost-effective PVC and industrial, outdoor, high flex jacket options. Finished cable connector combinations for all jacket types in both ix A and B keys include: ix plug to ix plug, ix plug to RJ45 plug and ix plug to RJ45 jack. ix A key is designed for Ethernet use while ix B key is meant for non-Ethernet use such as signaling, serial or industrial bus communications. Typical ix Industrial uses include medical devices, Machine Vision cameras, factory automation, robotics, PoE (power over Ethernet) and industrial switches. Contact the technical experts at L-com with your application requirements and buy online today.

Features
  • IXP-C2628RAU-A 10gigabit ix industrial connector, A key, male/plug with 90° up angle orientation
  • Crimp type suitable for 26AWG to 28AWG conductors and overall cable OD of 6.3 to 7.2mm (0.248-0.283""); crimper HT-IXRAP recommended to crimp both the IDC contacts and the cable clamp
  • Next gen ix Industrial connectors are 75% smaller in size than RJ45 connectors with high EMC resistance, a robust 5,000 mating cycles, up to 10gigabit throughput and high resistance to vibration and motion
  • ix A key is intended for Ethernet use; ix B key is intended for non-Ethernet use such as signaling, serial or industrial bus communications
  • ix connectors are IEC 61076-3-124 compliant and are suitable for Machine Vision and PoE applications

Application
  • Industrial switches
  • Machine Vision
  • Factory automation and robotics
  • Power Over Ethernet (PoE)
  • Medical devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.