To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

IX Industrial Jack, 10gig, A Key for Ethernet Communications, Horizontal Orientation, PCB Style

  • Picture of IX Industrial Jack, 10gig, A Key for Ethernet Communications, Horizontal Orientation, PCB Style
Picture of IX Industrial Jack, 10gig, A Key for Ethernet Communications, Horizontal Orientation, PCB Style
SKU IXJ-H-A
Available to Ship 540
Quantity Price
1 - 24 $4.27
25 - 49 $4.06
50 - 99 $3.84
100 + Call Us
Price $4.27

All Prices are in US Dollars and do not include duties



In stock and ready to ship today, L-com's Cat6a, 10 position, ix Industrial plugs and receptacles are designed for high speed applications where tough, shielded connectors are required where an ordinary RJ45 wouldn't cut it. The IXJ-H series 10gig ix Industrial connectors are next generation Ethernet jacks that are 75% smaller than a typical RJ45. This allows for parallel 10mm pitch mounting which is ideal for daisy-chaining and connector dense applications. They have durable metal shells with high EMC resistance, a robust rating of 5,000 mating cycles and up to 10gigbit through-put for Category 6a or 7 use. High resistance to vibration and motion along with a lockdown pins contribute to a 25N disengage force which allows ix connectors to function in spaces where a standard RJ45 would fail. IXJ-H-A is a PCB mount type ix Industrial jack/female with A type keying and a horizontal right angle orientation. It is designed for PCB mounting and has 5 robust through-hole contacts to secure the jack to the PC board. The ix Industrial connectors meet IEC 61076-3-124 standards and are recognized as an official Machine Vision connector. 10g throughput will handle up to Category 6a or 7 applications and is backwards compatible with Category 5e and Category 6 use. ix Industrial connectors are idea for use in industrial environments as their small, durable and robust form factor along with high-speed transmission and PoE properties contribute to smart manufacturing and equipment evolution beyond RJ45. IXP and IXJ ix plugs and jacks available at L-com include connectors in both solder and crimp style as well as PCB mount capable receptacles in upright, horizontal and vertical right angle orientations. L-com also offers terminated ix assemblies in the TRGIX series with LSZH, cost-effective PVC and industrial, outdoor, high flex jacket options. Finished cable connector combinations for all jacket types in both ix A and B keys include: ix plug to ix plug, ix plug to RJ45 plug and ix plug to RJ45 jack. ix A key is designed for Ethernet use while ix B key is meant for non-Ethernet use such as signaling, serial or industrial bus communications. Typical ix Industrial uses include medical devices, Machine Vision cameras, factory automation, robotics, PoE (power over Ethernet) and industrial switches. Contact the technical experts at L-com with your application requirements and buy online today.

Features
  • IXJ-H-A 10gigabit ix Industrial connector, A key, female/jack, Horizontal Right Angle orientation
  • Recommended for PCB mount with 5 robust through-hole contacts to secure the jack to the board
  • Next gen ix Industrial connectors are 75% smaller in size than RJ45 connectors with high EMC resistance, a robust 5,000 mating cycles, up to 10gigabit throughput and high resistance to vibration and motion
  • ix A key is intended for Ethernet use; ix B key is intended for non-Ethernet use such as signaling, serial or industrial bus communications
  • ix connectors are IEC 61076-3-124 compliant and are suitable for Machine Vision and PoE applications

Application
  • Industrial switches
  • Machine Vision
  • Factory automation and robotics
  • Power Over Ethernet (PoE)
  • Medical devices

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.