We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

IX Industrial Crimp Tool for IXP-C2628RA, IXP-C2426RA and IXP-SRA Right Angled IX Industrial Plugs, Hand Tool

SKU HT-IXRAP
Available to Ship 1
Quantity Price
1 - 4 $1,040.00
5 - 9 $1,019.20
10 - 24 $998.40
25 + Call Us
Price $1,040.00

All Prices are in US Dollars and do not include duties



In stock and ready to ship today, L-com's Cat6a, 10 position, ix Industrial plugs and receptacles are designed for high speed applications where tough, shielded connectors are required where an ordinary RJ45 wouldn't cut it. The IXJ and IXP series 10gig ix Industrial connectors are next generation Ethernet jacks that are 75% smaller than a typical RJ45. This allows for parallel 10mm pitch mounting which is ideal for daisy-chaining and connector dense applications. They have durable metal shells with high EMC resistance, a robust rating of 5,000 mating cycles and up to 10gigbit through-put for Category 6a or 7 use. High resistance to vibration and motion along with a lockdown pins contribute to a 25N disengage force which allows ix connectors to function in spaces where a standard RJ45 would fail. HT-IXP is the recommended hand tool to crimp IXP-S and IXP-C series ix connectors. The tool is designed to crimp both the cable clamp and IDC contacts on the IXP-C series as well as the cable clamp on the IXP-S series. HT-IXP is user friendly with two slots for the cable clamp and IDC crimp. ix Industrial connectors are idea for use in industrial environments as their small, durable and robust form factor along with high-speed transmission and PoE properties contribute to smart manufacturing and equipment evolution beyond RJ45. IXP and IXJ ix plugs and jacks available at L-com include connectors in both solder and crimp style as well as PCB mount capable receptacles in upright, horizontal and vertical right angle orientations. L-com also offers terminated ix assemblies in the TRGIX series with LSZH, cost-effective PVC and industrial, outdoor, high flex jacket options. Finished cable connector combinations for all jacket types in both ix A and B keys include: ix plug to ix plug, ix plug to RJ45 plug and ix plug to RJ45 jack. ix A key is designed for Ethernet use while ix B key is meant for non-Ethernet use such as signaling, serial or industrial bus communications. Typical ix Industrial uses include medical devices, Machine Vision cameras, factory automation, robotics, PoE (power over Ethernet) and industrial switches. Contact the technical experts at L-com with your application requirements and buy online today.

Features
  • HT-IXP Crimper for IXP series ix Industrial plugs
  • Crimps cable clamp on both IXP-C crimp type and IXP-S type solder type ix Industrial connectors
  • Crimps IDC contacts on crimp IXP-C type ix Industrial connectors
  • User-friendly with two slots for cable clamp and IDC crimp to reduce assembly time
  • Dedicated hand tool

Application
  • Industrial switches
  • Machine Vision
  • Factory automation and robotics
  • Power Over Ethernet (PoE)
  • Medical devices


Product Resources

Key Specifications

Key Specifications

Tool Type
Crimp

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.