We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

ix Industrial Category 6a Ethernet Cable, ix A Key to M12 X-Code Male, 26AWG SF/UTP, High Flex Drag Chain VW-1 FT2 PUR Jacket, Green, 3F

SKU TRGIX619PU-GRN-3F
Available to Ship 29
Quantity Price
1 - 24 $93.99
25 - 49 $90.23
50 - 99 $87.41
100 + Call Us
Price $93.99

All Prices are in US Dollars and do not include duties



The TRGIX619PU-GRN-3F from L-com is a green-colored ix A-code key male/plug to M12 X-code male/plug Category 6a Ethernet cable. This high flex cable is designed for connecting an ix device to an M12 device. The double-shielded SF/UTP construction, with foil and braid shields, gives the cable maximum protection from data-destroying EMI and RFI interference. This cable assembly is suitable for industrial switches and equipment, machine vision, factory automation and robotics, medical devices, and power over Ethernet (PoE) applications.

Our ix A key male to M12 X-code male Ethernet cable can withstand temperatures ranging from -25 to 70 degrees C. The next-generation ix industrial connectors are 75% smaller in size than RJ45 connectors, which allows for parallel 10mm pitch mounting. These IEC 61076-3-124 compliant ix industrial connectors are highly resistant to EMC, have a robust rating of 5,000 mating cycles, and can support up to 10 gigabit throughput. They are also highly resistant to vibration and motion.

This double-shielded cable comes with a UL VW-1, FT1, FT2, and IEC 60332-1-2 flame rated PUR jacket. L-com’s ix A key male/plug to M12 X-code male/plug Ethernet cable is flex-rated for 10 million flexes and torsion-rated for 3 million flexes. This ix industrial Category 6a drag chain suitable cable assembly is available in a length of 3 feet and is built with 26 AWG conductors. Additional dimensions, specifications, and CAD drawings for this TRGIX619PU-GRN-3F cable are available on our downloadable PDF datasheet.

L-com has one of the largest in-stock selections of high flex Category 6a Ethernet cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal ix A key male to M12 X-code male cable for your requirements.


Features
  • L-com ix Industrial Category 6a 10gig series drag chain suitable cable assembly: ix A key male/plug to M12 X-code male/plug for connecting an ix device to an M12 device
  • Next gen ix Industrial connectors are 75% smaller in size than RJ45 connectors with high EMC resistance, a robust 5,000 mating cycles, up to 10gigabit throughput and high resistance to vibration and motion
  • TRGIX619PU-GRN series is built with a foil + braid, double shielded (SF/UTP) 26AWG cable with a UL VW-1, FT1, FT2 and IEC 60332-1-2 flame rated PUR jacket; it is flex rated for 10 million flexes and torsion rated to 3 million flexes
  • ix A key is intended for Ethernet use; ix B key is intended for non-Ethernet use such as signaling, serial or industrial bus communications
  • ix connectors are IEC 61076-3-124 compliant and are suitable for Machine Vision and PoE applications; M12 X-code connectors are IP67 waterproof rated

Application
  • Industrial switches and equipment
  • Machine Vision
  • Factory automation and robotics
  • Power Over Ethernet (PoE)
  • Medical devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.