L-com

IX Industrial Category 6a Ethernet Cable, IX A Key to IX A Key, Foil Shielded Economy CMR/CMG PVC Jacket, Black, 1m

  • Picture of IX Industrial Category 6a Ethernet Cable, IX A Key to IX A Key, Foil Shielded Economy CMR/CMG PVC Jacket, Black, 1m
Picture of IX Industrial Category 6a Ethernet Cable, IX A Key to IX A Key, Foil Shielded Economy CMR/CMG PVC Jacket, Black, 1m
SKU TRGIX601EC-BLK-1M
Available to Ship 8
Quantity Price
1 - 24 $47.99
25 - 49 $45.59
50 - 99 $43.19
100 + Call Us
Price $47.99

All Prices are in US Dollars and do not include duties



In stock and ready to ship today, L-com's Cat6a ix Industrial TRGIX601EC-BLK line of economical PVC cables are designed for applications where tough, shielded cables are required. The 10gig ix Industrial connectors used in their construction are next generation Ethernet connectors that are 75% smaller than a typical RJ45. This allows for parallel 10mm pitch mounting which is ideal for daisy-chaining and connector dense applications. They have durable metal shells with high EMC resistance, a robust rating of 5,000 mating cycles and up to 10gigbit through-put for Category 6a or 7 use. They are also backwards compatible with Category 5e and Category 6 applications. High resistance to vibration and motion along with a lockdown pins contribute to a 25N disengage force which allows ix connectors to function in spaces where a standard RJ45 would fail.

TRGIX601EC series is built with an ix Industrial A key plug/male to an ix Industrial A key plug/male. It is designed with a tough but economical CMR (Riser)/CMG rated PVC jacket with flexible 26AWG stranded conductors and is fully PoE capable. Foil shielded F/UTP construction protects your application from data destroying EMI and RFI. The ix Industrial connectors meet IEC 61076-3-124 standards and are recognized as an official Machine Vision connector. TRGIX601EC-BLK-1M is 1 meter or about 3.3 feet in length. Jacket color is black.

L-com Category 6a, 10g rated TRGIX Industrial series cable assemblies are available with cost effective PVC jackets as well as low smoke zero halogen (LSZH) and industrial, outdoor, high flex jacket options. Connector combinations for all jacket types in both ix A and B keys include: ix plug to ix plug, ix plug to RJ45 plug and ix plug to RJ45 jack. ix to RJ45 plug type cables can be used to bridge ix equipment with traditional devices that use standard RJ45 connectors. ix to RJ45 jack type assemblies can be used to changeover existing RJ45 male cables to ix if required. ix A key is designed for Ethernet use while ix B key is meant for non-Ethernet use such as signaling, serial or industrial bus communications. Typical ix Industrial uses include medical devices, Machine Vision cameras, factory automation, robotics, PoE (power over Ethernet) and industrial switches. Contact the technical experts at L-com with your application requirements and buy online today.

Features
  • L-com ix Industrial Category 6a series cost effective PVC cable assembly: ix A key male/plug to ix A key male/plug
  • Next gen ix Industrial connectors are 75% smaller in size than RJ45 connectors with high EMC resistance, a robust 5,000 mating cycles, up to 10gigabit throughput and high resistance to vibration and motion
  • TRGIX601EC series is built with a F/UTP foil shielded CMR (Riser)/CMG PVC Category 6a rated Ethernet cable that is fully PoE capable
  • ix A key is intended for Ethernet use; ix B key is intended for non-Ethernet use such as signaling, serial or industrial bus communications
  • ix connectors are IEC 61076-3-124 compliant and are suitable for Machine Vision and PoE applications

Application
  • Industrial switches
  • Machine Vision
  • Factory automation and robotics
  • Power Over Ethernet (PoE)
  • Medical devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.