L-com

IX Industrial Category 6a Ethernet Cable, IX A Key to IX A Key, Double Shielded High Flex Industrial Outdoor CMX TPE Jacket, Teal, 30cm

  • Picture of IX Industrial Category 6a Ethernet Cable, IX A Key to IX A Key, Double Shielded High Flex Industrial Outdoor CMX TPE Jacket, Teal, 30cm
Picture of IX Industrial Category 6a Ethernet Cable, IX A Key to IX A Key, Double Shielded High Flex Industrial Outdoor CMX TPE Jacket, Teal, 30cm
SKU TRGIX601IN-TEL-30CM
Available to Ship 5
Quantity Price
1 - 24 $74.99
25 - 49 $71.24
50 - 99 $67.49
100 + Call Us
Price $74.99

All Prices are in US Dollars and do not include duties



In stock and ready to ship today, L-com's Cat6a ix Industrial TRGIX601IN-TEL line of outdoor, industrial, high flex cables are designed for extreme applications where rugged, shielded cables are required. The 10gig ix Industrial connectors used in their construction are next generation Ethernet connectors that are 75% smaller than a typical RJ45. This allows for parallel 10mm pitch mounting which is ideal for daisy-chaining and connector dense applications. They have durable metal shells with high EMC resistance, a robust rating of 5,000 mating cycles and up to 10gigbit through-put for Category 6a or 7 use. They are also backwards compatible with Category 5e and Category 6 applications. High resistance to vibration and motion along with a lockdown pins contribute to a 25N disengage force which allows ix connectors to function in spaces where a standard RJ45 would fail.

TRGIX601IN series is built with an ix Industrial A key plug/male to an ix Industrial A key plug/male. It is designed with a tough CM/CMX rated TPE jacket that is resistant to moisture, oils, chemicals, weld spatter and ultra-violet radiation (sunlight) that is also high-flex, continuous motion and PoE rated. Double shielded SF/UTP construction with overall foil and braid shields protects your application from data destroying EMI and RFI. The ix Industrial connectors meet IEC 61076-3-124 standards and are recognized as an official Machine Vision connector. TRGIX601IN-TEL-1M is 1 meter or about 3.3 feet in length. Jacket color is teal.

L-com Category 6a, 10g rated TRGIX Industrial series cable assemblies are available with industrial, outdoor, high flex jackets as well as low smoke zero halogen (LSZH) and economical PVC jacket options. Connector combinations for all jacket types in both ix A and B keys include: ix plug to ix plug, ix plug to RJ45 plug and ix plug to RJ45 jack. ix to RJ45 plug type cables can be used to bridge ix equipment with traditional devices that use standard RJ45 connectors. ix to RJ45 jack type assemblies can be used to changeover existing RJ45 male cables to ix if required. ix A key is designed for Ethernet use while ix B key is meant for non-Ethernet use such as signaling, serial or industrial bus communications. Typical ix Industrial uses include medical devices, Machine Vision cameras, factory automation, robotics, PoE (power over Ethernet) and industrial switches. Contact the technical experts at L-com with your application requirements and buy online today.

Features
  • L-com ix Industrial Category 6a series industrial, outdoor, high-flex cable assembly: ix A key male/plug to ix A key male/plug
  • Next gen ix Industrial connectors are 75% smaller in size than RJ45 connectors with high EMC resistance, a robust 5,000 mating cycles, up to 10gigabit throughput and high resistance to vibration and motion
  • TRGIX601IN series is built with a foil + braid, double shielded, CM/CMX TPE industrial, outdoor, high flex Category 6a rated Ethernet cable that is resistant to oils, chemicals, weld spatter, moisture and UV (sunlight) as well as continuous motion flex rated to 1 and 10 million cycles at 10 and 20 times the cable OD; it is also PoE and channel rated up to 70m (230ft)
  • ix A key is intended for Ethernet use; ix B key is intended for non-Ethernet use such as signaling, serial or industrial bus communications
  • ix connectors are IEC 61076-3-124 compliant and are suitable for Machine Vision and PoE applications

Application
  • Industrial switches
  • Machine Vision
  • Factory automation and robotics
  • Power Over Ethernet (PoE)
  • Medical devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.