L-com

ix Economy Assembly, Category 6a, F/UTP, Single Shielded, Right Angle Up ix A Plug to RJ45 Jack, 26 AWG, CMR/CMX PVC, Black, 1-meter

  • Picture of ix Economy Assembly, Category 6a, F/UTP, Single Shielded, Right Angle Up ix A Plug to RJ45 Jack, 26 AWG, CMR/CMX PVC, Black, 1-meter
  • Picture of ix Economy Assembly, Category 6a, F/UTP, Single Shielded, Right Angle Up ix A Plug to RJ45 Jack, 26 AWG, CMR/CMX PVC, Black, 1-meter
  • Picture of ix Economy Assembly, Category 6a, F/UTP, Single Shielded, Right Angle Up ix A Plug to RJ45 Jack, 26 AWG, CMR/CMX PVC, Black, 1-meter
  • Picture of ix Economy Assembly, Category 6a, F/UTP, Single Shielded, Right Angle Up ix A Plug to RJ45 Jack, 26 AWG, CMR/CMX PVC, Black, 1-meter
  • Picture of ix Economy Assembly, Category 6a, F/UTP, Single Shielded, Right Angle Up ix A Plug to RJ45 Jack, 26 AWG, CMR/CMX PVC, Black, 1-meter
Picture of ix Economy Assembly, Category 6a, F/UTP, Single Shielded, Right Angle Up ix A Plug to RJ45 Jack, 26 AWG, CMR/CMX PVC, Black, 1-meter
SKU TRGIX611EC-BLK-1M
Available to Ship 4
Quantity Price
1 - 24 $45.79
25 - 49 $43.50
50 - 99 $41.21
100 + Call Us
Price $45.79

All Prices are in US Dollars and do not include duties



The L-com TRGIX611EC-BLK-1M is an economy Cat6a Ethernet cable with a 26 AWG wire size. This Cat6a cable has foil shielded F/UTP construction. Our Category 6a cable is suitable for industrial switches, machine vision, factory automation, robotics, power over Ethernet (PoE), and medical device applications. This economy cable with a PVC jacket has a 1-meter length. Make your online purchase right now to take advantage of our same-day shipping.

The 10gig ix Industrial connectors used in their construction are next generation Ethernet connectors that are 75% smaller than a typical RJ45. This allows for parallel 10mm pitch mounting which is ideal for daisy-chaining and connector dense applications. They have durable metal shells with high EMC resistance, a robust rating of 5,000 mating cycles, and up to 10gigbit through-put for Category 6a or 7 use. They are also backward compatible with Category 5e and Category 6 applications. High resistance to vibration and motion along with lockdown pins contribute to a 25N disengage force which allows ix connectors to function in spaces where a standard RJ45 would fail.

The CMR/CMX-rated Ethernet cable assembly has right-angled up ix A plug to RJ45 jack connectors. This round black data cable assembly has a 1-meter length. Our Ethernet cable assembly uses an overall foil shield with 26 AWG stranded conductors. The ix Industrial connectors meet IEC 61076-3-124 standards and are recognized as official machine vision connectors.

Our straight-wired Ethernet cable assembly with 26 AWG is available in black color. This round Ethernet economy cable is designed to withstand temperatures between -20 to +75 deg C. Our TRGIX611EC-BLK-1M PoE-rated cable assembly is built with an industrial right-angled ix A key plug. The Cat6a Ethernet data cable assembly is CMR/CMX-rated. Our black cable assembly has an ix to RJ45 connector configuration.

L-com Category 6a, 10g rated TRGIX Industrial series cable assemblies are available with industrial, outdoor, high flex jackets as well as low smoke zero halogen (LSZH) and economical PVC jacket options. Connector combinations for all jacket types in both ix A and B keys include ix plug to ix plug, ix plug to RJ45 plug and ix plug to RJ45 jack. ix to RJ45 plug type cables can be used to bridge ix equipment with traditional devices that use standard RJ45 connectors. ix to RJ45 jack type assemblies can be used to change over existing RJ45 male cables to ix if required. ix A key is designed for Ethernet use while ix B key is meant for non-Ethernet use such as signaling, serial, or industrial bus communications.

L-com has the largest in-stock selection of Cat6a Ethernet cables for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.


Features
  • L-com ix Industrial Category 6a series industrial, outdoor, high-flex cable assembly: right angle 90° UP ix A key male/plug to RJ45 female/jack
  • Next gen ix Industrial connectors are 75% smaller in size than RJ45 connectors with high EMC resistance, a robust 5,000 mating cycles, up to 10gigabit throughput and high resistance to vibration and motion
  • TRGIX611EC series is built with a F/UTP foil shielded CMR (Riser)/CMG PVC Category 6a rated Ethernet cable that is fully PoE capable
  • ix A key is intended for Ethernet use; ix B key is intended for non-Ethernet use such as signaling, serial or industrial bus communications
  • ix connectors are IEC 61076-3-124 compliant and are suitable for Machine Vision and PoE applications

Application
  • Industrial switches
  • Machine Vision
  • Factory automation and robotics
  • Power Over Ethernet (PoE)
  • Medical devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.