L-com

Isolating Spark Gap, 100kA

  • Picture of Isolating Spark Gap, 100kA
Picture of Isolating Spark Gap, 100kA
SKU ISG-200-WG-LC
Available to Ship 63
Quantity Price
1 - 9 $289.99
10 - 24 $278.39
25 - 99 $266.79
100 + Call Us
Price $289.99

All Prices are in US Dollars and do not include duties



RF isolating spark gap (also known as lightning arrestor) ISG-200-WG-LC from L-com utilizes robust spark gap techniology to equalize the potential between the high and low voltage side of AC services. L-com isolating spark gap products are available in stock with same day shipping.

Features
  • Pipelines
  • Industrial Facilities
  • Commercial Facilities

Application
  • Equalizes the potential between the high and low voltage side of the AC service
  • Protects personnel against shock hazards during electrical faults on the high voltage side
  • For use in either indoor or outdoor applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.