L-com

IP68 Waterproof M12 5 Position B-code, Sensor Signal Cable, Light Weight Plastic Nut, 22AWG, PVC, Female To Open, Black, 5M

  • Picture of IP68 Waterproof M12 5 Position B-code, Sensor Signal Cable, Light Weight Plastic Nut, 22AWG, PVC, Female To Open, Black, 5M
  • Picture of IP68 Waterproof M12 5 Position B-code, Sensor Signal Cable, Light Weight Plastic Nut, 22AWG, PVC, Female To Open, Black, 5M
  • Picture of IP68 Waterproof M12 5 Position B-code, Sensor Signal Cable, Light Weight Plastic Nut, 22AWG, PVC, Female To Open, Black, 5M
Picture of IP68 Waterproof M12 5 Position B-code, Sensor Signal Cable, Light Weight Plastic Nut, 22AWG, PVC, Female To Open, Black, 5M
SKU TRGPB505-C2B-5M
Available to Ship 119
Quantity Price
1 - 24 $47.99
25 - 49 $46.07
50 - 99 $44.63
100 + Call Us
Price $47.99

All Prices are in US Dollars and do not include duties



L-com's TRGPB505-C2B-5M is an M12 female to open cable assembly with 5 position connectors. Our M12 position cable is available with a 22 AWG wire size. This data cable has 5 position connectors that are common in many industrial control applications such as industrial and factory automation, process control, IoT connectivity, transportation, sensors, actuators, and outdoor and harsh environments. Our M12 sensor actuator cable has an IP68 waterproof rating and is available in a 5-meter length. Make your online purchase right now to take advantage of our same-day shipping.

Our M12 cable assembly is made with a UL2517 style PVC jacket that is cost-effective and comes in a length of 5 meter. The TRGPB505-C2B-5M 5 position cable assembly from L-com is designed to be used for sensors and actuators. This female to open straight-wired sensor actuator cable with 22 AWG is available in black color. Our B-code data cables have a plastic nut design, which reduces cost and weight.

The IP68 rated M12 cable has excellent resistance to accidental disconnections, secure threaded construction, and protection against liquids and particles. Our M12 cable assembly features a B-code connection. This TRGPB505-C2B-5M 5 position M12 cable has a female to open connector. Our black M12 cable is used for sensors, actuators, and IoT in straight-wire signal applications such as DeviceNet, Interbus, and Profibus.

L-com has the largest in-stock selection of M12 female to open cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 cable assemblies for your requirements.


Features
  • B-code M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects
  • Plastic nut design reduces cost and weight for a tough but economical cable that will not stress your sensitive IoT equipment and applications
  • Built with 22AWG stranded conductors for flexibility
  • The flip side of A-code, B-code data cables are appropriate for sensor, signal, actuator, IoT and other straight wire applications such as Profibus, DeviceNet and Interbus

Application
  • I/O connectivity
  • Industrial control and factory automation
  • DeviceNet, Interbus and Profibus
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.