IP68 Series MPO Connector 12 Fiber, SMF Low Loss, Female, 4.8mm Crimp Option

SKU FOC-IPMF1S-L48N
QTY available 12
Quantity Price
1 - 24 $38.44
25 - 49 $36.52
50 - 99 $34.60
100 + Call Us
Price $38.44

All Prices are in US Dollars and do not include duties



The L-com FOC-IPMF1S-L48N is an IP68 Series MPO Fiber Optic Connector. The 12-fiber, Single Mode connector is low loss, and without guide pins (female). The 4.8mm crimp option supports 4.5mm to 4.9mm fiber diameters. The IP68 rating protects the connectors and fibers from water and dust in harsh and outdoor environments. The L-com FOC-IPMF1S-L48N is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPMF1S-L48N IP68 MPO Female Fiber Optic Connector, 12 fiber, Single mode Lowloss, 4.8mm crimp option

Features
  • IP68-rated MPO connector
  • 12 Fiber Female Connector for Single Mode Fiber
  • Supports 4.5mm to 4.9mm jacketed fiber
  • Low-loss Connector

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy