We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

IP68 Series MPO Connector 12 Fiber, MMF Low Loss, Female, 6.0mm Crimp Option

SKU FOC-IPMF1M-L60N
Available to Ship 15
Quantity Price
1 - 24 $29.59
25 - 49 $28.11
50 - 99 $26.63
100 + Call Us
Price $29.59

All Prices are in US Dollars and do not include duties



The L-com FOC-IPMF1M-L60N is an IP68 Series MPO Fiber Optic Connector. The connector is 12-fiber, low-loss Multimode without guide pins (female). The 6.0mm crimp option supports 5.8mm to 6.2mm fiber diameters. The IP68 rating protects the connectors and fibers from water and dust in harsh and outdoor environments. The L-com FOC-IPMF1M-L60N is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPMF1M-L60N IP68 MPO Female Fiber Optic Connector, 12 fiber, Multimode Lowloss, 6.0mm crimp option

Features
  • IP68-rated MPO connector
  • 12 Fiber Female Connector for Multimode Fiber
  • Supports 5.8 to 6.2mm jacketed fiber
  • Low-loss Connector

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.