L-com

IP68 SC/PC Bulkhead Coupler, SMF or MM, with Dust Cap

  • Picture of IP68 SC/PC Bulkhead Coupler, SMF or MM, with Dust Cap
Picture of IP68 SC/PC Bulkhead Coupler, SMF or MM, with Dust Cap
SKU FOA-SCB-D
Available to Ship 1026
Quantity Price
1 - 24 $53.24
25 - 49 $50.58
50 - 99 $47.92
100 + Call Us
Price $53.24

All Prices are in US Dollars and do not include duties



The L-com FOA-SCB-D is an IP68 SC Fiber Optic Adapter, intended for bulkhead installations. Designed for use with single mode fiber and multimode fiber, the FOA-SCB-D is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. The FOC-IPADCAP dust cap is included with the adapter, to protect this adapter from water and dust ingress when not connected in the field.

Features
  • IP68-rated SC-style adapter/coupler
  • Designed for bulkhead installations of adapters
  • Single mode or Multimode fiber Applications
  • FOC-IPADCAP dust cap included

Application
  • Telecom
  • Broadcast
  • Oil and Gas
  • Renewable Energy
  • Medical


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.