Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

IP68 Ruggedized Cat6 Cable, Jack to Jack, E-Nickel Finish 24AWG STR CM/CMX FR-TPE BLK w/ Dust Caps, 3.0M

  • Picture of IP68 Ruggedized Cat6 Cable, Jack to Jack, E-Nickel Finish 24AWG STR CM/CMX FR-TPE BLK w/ Dust Caps, 3.0M
Picture of IP68 Ruggedized Cat6 Cable, Jack to Jack, E-Nickel Finish 24AWG STR CM/CMX FR-TPE BLK w/ Dust Caps, 3.0M
SKU TRG695RG2-3M
Available to Ship 12
Quantity Price
1 - 9 $455.99
10 - 24 $437.75
25 - 99 $419.51
100 + Call Us
Price $455.99

All Prices are in US Dollars and do not include duties



In stock and ready to ship today, L-com's Cat6 Ruggedized R-Jack TRG695RG2 line of outdoor, industrial cables are designed for extreme applications where rugged, shielded cables are required. The Category 6 and IP68 rated, metal R-jacks used in their construction are far tougher and more crush resistant than a standard RJ45 connector and they feature moisture, oil, chemical and ultra-violet resistant jackets. Also built with stranded 24AWG conductors, they are fit for both PoE and high flex, continuous motion applications. A flex rating of 1 million and 10 million cycles at 10x and 20x the cable OD ensures that the cables will not wear out even during the toughest usage. Off the shelf connector combinations include ruggedized R-jacks plug to plug, jack to jack, plug to jack, plug to standard RJ45 and jack to standard RJ45. All R-jack male/plug options are IP68 waterproof when mated or capped properly and all R-jack female/jack options are transversely sealed so they are waterproof with or without a mated connector or cap.

TRG695RG2-3M from L-com is an R-jack female to R-jack female assembly built with Category 6a rated outdoor industrial Ethernet cable and is 3.0 meters in length. Sealed and gasketed dust caps are included. Its high-flex, industrial, outdoor FR-TPE jacket is UL AWM style 2463, CM and CMX rated. It has resistances to moisture, UV (sunlight), oils and weld spatter and well as being high flex rated. It is PoE 802.3 compliant and has a dynamic temperature range of -40° to +80°C. Double shielded SF/UTP construction with overall foil and braid shields protects your application from data destroying EMI and RFI. Fully shielded and RoHS compliant ruggedized waterproof R-jack connectors make these among the toughest cables you can find available for same day shipping.

L-com TRG695RG ruggedized cable assemblies, connectors and adapters are an excellent and affordable alternative to hard to find, long lead time D38999 and similar mil spec style components. Contact the technical experts at L-com with your application details and make your purchase online today.

Features
  • L-com ruggedized cable assemblies are built using shielded, Category 6, RoHS compliant metal Electroless nickel ruggedized connectors that are IP68 rated
  • The FR-TPE Category 6a, 10gig rated Ethernet cable used to build the TRG695RG family of cables is Oil and UV resistant, Double Shielded with Foil + Braid Shields, High-Flex tested to 1 & 10 million flex cycles, PoE compliant and UL CM/CMX industrial/outdoor rated with a temperature range of -40°C to +80°C
  • All ruggedized female/jack connectors are transversely sealed with or without a mated connector and/or dust cap and maintain an IP68 rated seal at all times; they also utilize an EMC grounding plate to ensure proper grounding of connected shielded RJ45 cables
  • Ruggedized jacks are able to mate with L-com's line of ruggedized plugs as well as assemblies built using those plugs and standard, non-ruggedized RJ45 assemblies
  • The TRG695RG2 series consists of a Ruggedized RJ45 IP68 Jack to a Ruggedized RJ45 IP68 Jack

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion
  • Transportation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.