We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

IP68 Rated SC Connector, Multimode, 7.0mm Crimp Sleeve, no Dust Cap

SKU FOC-IPSCMM-70N
Available to Ship 6
Quantity Price
1 - 24 $23.79
25 - 49 $22.84
50 - 99 $22.12
100 + Call Us
Price $23.79

All Prices are in US Dollars and do not include duties



The L-com FOC-IPSCMM-70N is an IP68 Rated SC Fiber Optic Connector. The SC/PC connector is designed for use with multimode fiber, and is housed in an ingress-protected housing. The 7.0mm crimp option supports 6.8mm to 7.2mm jacketed fiber The L-com FOC-IPSCMM-70N is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPSCMM-70N IP68 SC Fiber Optic Connector, Multimode, 7.0mm crimp sleeve, w/o dust cap

Features
  • IP68-rated SC connector
  • SC/PC connector for Multimode Fiber
  • Supports 6.8-7.2mm jacketed fiber

Application
  • Fiber to the Home
  • Distributed Antenna Systems
  • Broadcast
  • Military
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.