L-com

IP68 Rated SC Connector, Multimode, 4.8mm Crimp Sleeve, with Dust Cap

  • Picture of IP68 Rated SC Connector, Multimode, 4.8mm Crimp Sleeve, with Dust Cap
Picture of IP68 Rated SC Connector, Multimode, 4.8mm Crimp Sleeve, with Dust Cap
SKU FOC-IPSCMM-48D
Available to Ship 15
Quantity Price
1 - 24 $30.79
25 - 49 $29.56
50 - 99 $28.63
100 + Call Us
Price $30.79

All Prices are in US Dollars and do not include duties



The L-com FOC-IPSCMM-48D is an IP68 Rated SC Fiber Optic Connector. The SC/PC connector is designed for use with multimode fiber, and is housed in an ingress-protected housing. The 4.8mm crimp option supports 4.5mm to 4.9mm jacketed fiber. An IP68-rated dust cap is included. The L-com FOC-IPSCMM-48D is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPSCMM-48D IP68 SC Fiber Optic Connector, Multimode, 4.8mm crimp sleeve, with dust cap

Features
  • IP68-rated SC connector
  • SC/PC connector for Multimode Fiber
  • Supports 4.5mm to 4.9mm jacketed fiber

Application
  • Fiber to the Home
  • Distributed Antenna Systems
  • Broadcast
  • Military
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.