Discover the cutting-edge performance of the L-com FOC-IPLCMM-60D – an exceptional fiber optic connector designed for seamless connectivity in demanding environments. This connector boasts ODVA compatibility and features a duplex LC/PC connection, optimized for MM 10G fiber.
With its distinctive aqua LC connector color, the FOC-IPLCMM-60D ensures easy identification and installation. Its precision-engineered crimp sleeve design guarantees secure connections, ensuring optimal data transmission.
Engineered to excel, L-com's FOC-IPLCMM-60D surpasses ODVA requirements for harsh environments, making it a reliable choice even in the most challenging conditions. Its bayonet-style locking system guarantees a secure fit, providing consistent and dependable connections.
This versatile connector supports cable sizes ranging from 5.8-6.2mm jacketed fiber, offering adaptability to various setups. Whether you are enhancing signal distribution, optimizing data transmission, or strengthening industrial processes, the FOC-IPLCMM-60D stands ready.
Experience unparalleled features with the FOC-IPLCMM-60D, including its IP68 rating that ensures reliable performance even in the harshest conditions. Its ODVA compatibility guarantees seamless integration into your network infrastructure. From FTTA (fiber to the antenna) deployments to distributed antenna systems (DAS) and mobile cell towers, this connector finds its place in a range of applications.
Unlock a new level of connectivity with the FOC-IPLCMM-60D. Whether you are streamlining communication networks or fortifying industrial operations, this connector delivers unfaltering connections, superior durability, and exceptional performance. Choose the L-com FOC-IPLCMM-60D for your connectivity needs and experience unmatched reliability in diverse scenarios.
Features
- IP68 rated LC/PC connector for MM 10G fiber
- ODVA Compatible
- Exceeds ODVA requirements for harsh environment
- Bayonet style with locking system
- Supports cable size 5.8-6.2mm jacketed fiber
- Dust cap included
Application
- FTTA (fiber to the antenna)
- Distributed antenna systems (DAS)
- Mobile Cell Tower
- RRU (remote radio unit), BBU (base band unit)
- Military
- Industrial
- Broadcast
- Oil & gas
- Transport
- Renewable energy